Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ACAE_H, ACBAE_H - Resin Plates Standard Grade - Hole Type
Bill of material
ACAE2H-300-300-3-F9-G5-N3
PN
Part No.
ACAE2H-300-300-3-F9-G5-N3
GR
Grade
Standard
COLOR
Color
LT
Light Transmission
93%
OT
Ambient Operating Temperature (degree Celsius)
-30~70
NO
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
T
T Selection
mm
TTOL
T Tolerance
+/-0.5 mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
HT
Hole Selection
BDS
Bolt Nominal Diameter Selection
DD
d
3.5 mm
DD1
d1
0.0 mm
DD2
d2
0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
ALT15
Same size (5mm) chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models