Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
ACC-6621 - Plate Ball Casters
Bill of material
ACC-6621
PN
Part No.
ACC-6621
AMERSID
Americas ID
1093114
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLDIA
Ball Diameter
11/16 Inch
A
A Height Below Plate
3/4 Inch
B
B Height Above Plate
5/32 Inch
C
C Body Diameter
15/16 Inch
D
D Shoulder Diameter
45/64 Inch
EWIDTH
E Body Diameter
15/16 Inch
ELENGTH
E Plate Length
1 7/32 Inch
FWIDTH
F Plate Width (Center to Center)
11/16 Inch
FLENGTH
F Plate Length (Center to Center
31/32 Inch
G
G Bolt Hole Diameter
0.116 Inch
LOADCAPACITY
Load Capacity
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models