Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
acc600_1t24 - Bel Power Solutions
Bill of material
ACC600-1T24
PN
Part Number
ACC600-1T24
DESC
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 24VDC, 25A, Input 85-264VAC, RoHS Compliant, U-Channel
POWER
Power
600 W
OV
Output Voltage
24 VDC
OC
Output Current
25 A
VIN
Voltage Input
85-264 VAC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models