Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories ANW - VRS-AN M5-AG
Bill of material
SCHMALZ 10.01.01.10150 VRS-AN M5-AG
NAME
Name
10_01_01_10150
NNCUSTOM
VRS-AN M5-AG
NTCUSTOM
Verschluss-Schraube mit Bund
NBCUSTOM
VRS-AN M5-AG
LINACUSTOM
VRS-AN M5-AG
ARTNR
Order number
10.01.01.10150
C121
D
10 mm
C122
Dk
14 mm
C132
G1
M5-AG
C111
L
4 mm
C133
LG1
5.5 mm
C118
Lk
2 mm
C140
SW1
2.5 mm
C575
Weight
4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models