Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Ejector Modules ecoPump SEP - BEF-WIN 30x40x25.5 4 SFE-7
Bill of material
SCHMALZ 10.08.03.00313 BEF-WIN 30x40x25.5 4 SFE-7
NAME
Name
10_08_03_00313
NNCUSTOM
BEF-WIN 30x40x25.5 4 SFE-7
NTCUSTOM
Befestigungswinkel
NBCUSTOM
BEF-WIN 30x40x25.5 4 SFE-7
LINACUSTOM
BEF-WIN 30x40x25.5 4 SFE-7
ARTNR
Order number
10.08.03.00313
C114
B
30 mm
C113
B2
17.5 mm
C127
d
6.3 mm
C125
d1
4.5 mm
C154
D mk
17 mm
C117
H
40 mm
C111
L
25.5 mm
C130
s
4 mm
C628
X1
15.4 mm
C625
Y1
20 mm
C575
Weight
26.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models