Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Ejector Modules ecoPump SEP - SEV G1/8-IG G1/4-AG
Bill of material
SCHMALZ 10.02.01.01471 SEV G1/8-IG G1/4-AG
NAME
Name
10_02_01_01471
NNCUSTOM
SEV G1/8-IG G1/4-AG
NTCUSTOM
Schnellentlüftungsventil
NBCUSTOM
SEV G1/8-IG G1/4-AG
LINACUSTOM
SEV G1/8-IG G1/4-AG
ARTNR
Order number
10.02.01.01471
C121
D
19 mm
C132
G1
G1/8"-IG
C135
G2
G1/4"-AG
C111
L
37 mm
C133
LG1
8.8 mm
C140
SW1
17 mm
C142
SW2
6 mm
C2201
Druckbereich (Betriebsdruck)
2,5 ... 7,0 bar
C575
Weight
22.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models