Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Ejector Modules ecoPump SEP - SFE 22
Bill of material
SCHMALZ 10.02.01.01421 SFE 22
NAME
Name
10_02_01_01421
NNCUSTOM
SFE 22
NTCUSTOM
Schmalz Fixation Element
NBCUSTOM
SFE 22
LINACUSTOM
SFE 22
ARTNR
Order number
10.02.01.01421
C114
B
35 mm
C113
B2
6.4 mm
C125
d1
11 mm
C126
d2
6.4 mm
C132
G1
G1/4"-IG
C135
G2
G3/8"-IG
C138
G3
G1/4"-IG
C633
G4
M27x1.5-IG
C679
G5
M6-IG
C117
H
44 mm
C116
H2
9.5 mm
C111
L
87.5 mm
C110
L2
34.5 mm
C140
SW1
32 mm
C628
X1
22 mm
C625
Y1
22 mm
C613
Material
Aluminium
C575
Weight
198.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models