Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Ejector Modules ecoPump SEP - SFE 7
Bill of material
SCHMALZ 10.02.01.01464 SFE 7
NAME
Name
10_02_01_01464
NNCUSTOM
SFE 7
NTCUSTOM
Schmalz Fixation Element
NBCUSTOM
SFE 7
LINACUSTOM
SFE 7
ARTNR
Order number
10.02.01.01464
C114
B
19 mm
C132
G1
G1/8"-IG
C135
G2
G1/8"-IG
C138
G3
G1/8"-IG
C633
G4
M8x0.5-IG
C679
G5
M4-IG
C117
H
22 mm
C111
L
37 mm
C110
L2
16 mm
C140
SW1
14 mm
C628
X1
12 mm
C625
Y1
12 mm
C613
Material
Aluminium
C575
Weight
28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models