Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories EVE-TR - VBV -950...0 G1-1/4-AG EVE 80-140
Bill of material
SCHMALZ 10.03.01.00153 VBV -950...0 G1-1/4-AG EVE 80-140
NAME
Name
10_03_01_00153
NNCUSTOM
VBV -950...0 G1-1/4-AG EVE 80-140
NTCUSTOM
Vakuumbegrenzungsventil
NBCUSTOM
VBV -950...0 G1-1/4-AG EVE 80-140
LINACUSTOM
VBV -950...0 G1-1/4-AG EVE 80-140
ARTNR
Order number
10.03.01.00153
C575
Weight
352 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models