Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - DOP-NIP-S G3/8-AGx5
Bill of material
SCHMALZ 10.08.05.00134 DOP-NIP-S G3/8-AGx5
NAME
Name
10_08_05_00134
NNCUSTOM
DOP-NIP-S G3/8-AGx5
NTCUSTOM
Doppelnippel mit Sechskant
NBCUSTOM
DOP-NIP-S G3/8-AGx5
LINACUSTOM
DOP-NIP-S G3/8-AGx5
ARTNR
Order number
10.08.05.00134
C124
dn
11 mm
C132
G1
G3/8"-AG
C111
L
5 mm
C133
LG1
9 mm
C140
SW1
19 mm
C613
Material
Messing
C575
Weight
29 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models