Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - RED-STK G1-AG G1/2-IG MS-V
Bill of material
SCHMALZ 10.08.04.00100 RED-STK G1-AG G1/2-IG MS-V
NAME
Name
10_08_04_00100
NNCUSTOM
RED-STK G1-AG G1/2-IG MS-V
NTCUSTOM
Reduzierstück mit Sechskant
NBCUSTOM
RED-STK G1-AG G1/2-IG MS-V
LINACUSTOM
RED-STK G1-AG G1/2-IG MS-V
ARTNR
Order number
10.08.04.00100
C132
G1
G1"-AG
C135
G2
G1/2"-IG
C111
L
8 mm
C133
LG1
16 mm
C136
LG2
24 mm
C140
SW1
41 mm
C613
Material
Messing
C575
Weight
135 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models