Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - VRS-S G3/8-AG
Bill of material
SCHMALZ 10.08.06.00049 VRS-S G3/8-AG
NAME
Name
10_08_06_00049
NNCUSTOM
VRS-S G3/8-AG
NTCUSTOM
Verschluss-Schraube ohne Bund
NBCUSTOM
VRS-S G3/8-AG
LINACUSTOM
VRS-S G3/8-AG
ARTNR
Order number
10.08.06.00049
C132
G1
G3/8"-AG
C133
LG1
10 mm
C142
SW2
8 mm
C613
Material
Messing
C575
Weight
13 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models