Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories HTR-UNI - HTR-STC D32 UNI
Bill of material
SCHMALZ 10.01.03.00108 HTR-STC D32 UNI
NAME
Name
10_01_03_00108
NNCUSTOM
HTR-STC D32 UNI
NTCUSTOM
Traversenanbindung
NBCUSTOM
HTR-STC D32 UNI
LINACUSTOM
HTR-STC D32 UNI
ARTNR
Order number
10.01.03.00108
C114
B
20 mm
C127
d
32 mm
C121
D
58.9 mm
C132
G1
M6-IG
C117
H
25 mm
C110
L2
20.1 mm
C133
LG1
12 mm
C575
Weight
130 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models