Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories HTR-UNI - SAUG-ANB G1/4-AG 80
Bill of material
SCHMALZ 10.01.03.00292 SAUG-ANB G1/4-AG 80
NAME
Name
10_01_03_00292
NNCUSTOM
SAUG-ANB G1/4-AG 80
NTCUSTOM
Saugeranbindung (starr)
NBCUSTOM
SAUG-ANB G1/4-AG 80
LINACUSTOM
SAUG-ANB G1/4-AG 80
ARTNR
Order number
10.01.03.00292
C132
G1
G1/4"-AG
C135
G2
G1/4"-IG
C111
L
80 mm
C109
L1
70 mm
C140
SW1
17 mm
C575
Weight
40 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model