Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Mounting Sections MO-PROF - DI-RA 40 PPTA
Bill of material
SCHMALZ 10.07.08.00131 DI-RA 40 PPTA
NAME
Name
10_07_08_00131
NNCUSTOM
DI-RA 40 PPTA
NTCUSTOM
Dichtrahmen
NBCUSTOM
DI-RA 40 PPTA
LINACUSTOM
DI-RA 40 PPTA
ARTNR
Order number
10.07.08.00131
C127
d
6.5 mm
C117
H
1 mm
C111
L
40 mm
C130
s
10.5 mm
C628
X1
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models