Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Mounting Sections MO-PROF - VBR-PR 185x185x3 K-FL
Bill of material
SCHMALZ 25.09.06.00005 VBR-PR 185x185x3 K-FL
NAME
Name
25_09_06_00005
NNCUSTOM
VBR-PR 185x185x3 K-FL
NTCUSTOM
Profilverbinder
NBCUSTOM
VBR-PR 185x185x3 K-FL
LINACUSTOM
VBR-PR 185x185x3 K-FL
ARTNR
Order number
25.09.06.00005
C114
B
185 mm
C113
B2
38 mm
C127
d
9 mm
C117
H
3 mm
C111
L
185 mm
C110
L2
38 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models