Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Mounting Sections MO-PROF - VRS-PL-40 G1/2-IG MO-PROF
Bill of material
SCHMALZ 25.09.06.00009 VRS-PL-40 G1/2-IG MO-PROF
NAME
Name
25_09_06_00009
NNCUSTOM
VRS-PL-40 G1/2-IG MO-PROF
NTCUSTOM
Verschlussplatte
NBCUSTOM
VRS-PL-40 G1/2-IG MO-PROF
LINACUSTOM
VRS-PL-40 G1/2-IG MO-PROF
ARTNR
Order number
25.09.06.00009
C127
d
6.5 mm
C132
G1
G1/2"-IG
C117
H
10 mm
C111
L
40 mm
C628
X1
30 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model