Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCP/SMP - EJEK-PL SCP 10..15
Bill of material
SCHMALZ 10.02.02.00729 EJEK-PL SCP 10..15
NAME
Name
10_02_02_00729
NNCUSTOM
EJEK-PL SCP 10..15
NTCUSTOM
Ejektorblindplatte
NBCUSTOM
EJEK-PL SCP 10..15
LINACUSTOM
EJEK-PL SCP 10..15
ARTNR
Order number
10.02.02.00729
C114
B
20 mm
C117
H
6 mm
C116
H2
7 mm
C111
L
26 mm
C628
X1
20 mm
C629
X2
20 mm
C626
Y2
34 mm
C575
Weight
9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models