Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCPi/SMPi - EJEK-PL SMP(i)15..30/SCP(i)20..30
Bill of material
SCHMALZ 10.02.02.00728 EJEK-PL SMP(i)15..30/SCP(i)20..30
ARTNR
Order number
10.02.02.00728
NAME
Name
10_02_02_00728
NNCUSTOM
EJEK-PL SMP(i)15..30/SCP(i)20..30
NTCUSTOM
Ejektorblindplatte
NBCUSTOM
EJEK-PL SMP(i)15..30/SCP(i)20..30
LINACUSTOM
EJEK-PL SMP(i)15..30/SCP(i)20..30
C114
B
22 mm
C132
G1
M4-IG
C117
H
8 mm
C111
L
38 mm
C628
X1
30 mm
C575
Weight
17 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models