Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCPi/SMPi - GP 6 SMP 15
Bill of material
SCHMALZ 10.02.02.00921 GP 6 SMP 15
ARTNR
Order number
10.02.02.00921
NAME
Name
10_02_02_00921
NNCUSTOM
GP 6 SMP 15
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 6 SMP 15
LINACUSTOM
GP 6 SMP 15
C114
B
38 mm
C113
B2
7 mm
C620
B3
16 mm
C127
d
7 mm
C132
G1
G1/2"-IG
C117
H
49.5 mm
C116
H2
8 mm
C111
L
170 mm
C628
X1
154 mm
C629
X2
154 mm
C626
Y2
34 mm
C575
Weight
807 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models