Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - HTR-UNI SWGm
Bill of material
SCHMALZ 10.01.30.00117 HTR-UNI SWGm
NAME
Name
10_01_30_00117
NNCUSTOM
HTR-UNI SWGm
NTCUSTOM
Haltersystem
NBCUSTOM
HTR-UNI SWGm
LINACUSTOM
HTR-UNI SWGm
ARTNR
Order number
10.01.30.00117
C114
B
14 mm
C113
B2
11 mm
C127
d
1.6 mm
C633
G4
M4-AG
C117
H
8 mm
C116
H2
3.6 mm
C111
L
30.9 mm
C575
Weight
8.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models