Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Vacuum Switches VS-V-PM / EM-ST - BEF-WIN 18x22x59 1 VS
Bill of material
SCHMALZ 10.06.02.00061 BEF-WIN 18x22x59 1 VS
NAME
Name
10_06_02_00061
NNCUSTOM
BEF-WIN 18x22x59 1 VS
NTCUSTOM
Befestigungswinkel
NBCUSTOM
BEF-WIN 18x22x59 1 VS
LINACUSTOM
BEF-WIN 18x22x59 1 VS
ARTNR
Order number
10.06.02.00061
C114
B
18 mm
C125
d1
3.2 mm
C126
d2
3.2 mm
C117
H
22 mm
C115
H1
31 mm
C116
H2
5.5 mm
C111
L
59 mm
C110
L2
3 mm
C617
L3
10 mm
C130
s
1 mm
C628
X1
51.3 mm
C629
X2
39 mm
C575
Weight
32 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models