Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
Wippermann
Description
Accumulator chains - Accumulator chains Design L
Bill of material
2721 28SV 0000
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
WIP
Wip
P
Pitch
mm
E
Centre to centre distance
mm
B1
Inner width min.
mm
B2
Inner link width max.
mm
B3
Outer plate width min.
mm
B4
Width over outer plates max.
mm
B5
Support rollers width max.
mm
D1
Support rollers-Ø max.
mm
D2
Pin Ø max.
mm
G
Plate height max.
mm
L
Width over pin max.
mm
D
Conveyor rollers-Ø
mm
MATERIAL
Conveyor rollers maretial
LAST
Max. load per m conveyor chain with 10m conveyor length
kg
ECLASS
eClass No.
ZTNR
Customs Tariff No.
73151200
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés