Catalog navigation
CAD model selection
Selectable products: 83
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDC1
Bill of material
ACDC1-90/50(1-0)-R1/2-R1
TYP
Type
CB
Cylinder boring
mm
RD
Rod diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
CLE
Clevis eye
F1
Clevis eye inner diameter
mm
E
Thread
L3
Length
mm
L4
Length
mm
A
Diameter
mm
G
Diameter
mm
H
Hole circle diameter
mm
J
Diameter
mm
K
Height
mm
N1
Diameter
mm
C1
Length
mm
D1
Length
mm
L
Length
mm
M2
Length
mm
X2
Length
mm
Y1
Length
mm
KE
Height
mm
INFO
Datasheet
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    A4Hydrauliek / Mures Hydraulici
    ACDC2
    Accurate Inc.
    A-series (withaut a bracket)
    Accurate Inc.
    Post for Extension Spring
    Accurate Inc.
    C Standard
    Afag
    AS - Adjusting stop screws
    Afag
    11004998 - Single column support
    Afag
    11006862 - Single column support
    ABB
    ACH550-BDR 208V/230V - E-Clipse Bypass with Non-Fused Disconnect Switch
    ABB
    ACH550-PD 208V/230V - Drive with Disconnect and Fuses
    ABB
    ACH550-VCR 208V/230V - Vertical Bypass with Circuit Breaker
    ABB
    ACH550-CD 208V/230V - Classic Bypass with Non-Fused Disconnect Switch
    ABB
    DCS400 Regenerative - 230 to 500 VAC
    ABB
    DCS400 Non-Regenerative - 230 to 500 VAC
    ABB
    DCS500 Regenerative - 230 to 500 VAC
Previews
3D
Dimension
2D
Download CAD models