Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
ACFUB, ACFUM - Mounting Brackets
Bill of material
ACFUB4-EK-C10-T3-M3-W6
PN
Part Number
ST
Surface Treatment
NO
Nominal
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
HTS
Hole Specificatuon
ND
Nominal Diameter
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A
mm
B
mm
S
mm
T1
5 mm
E
mm
E1
6 mm
L1
1 mm
P
P Pitch Center Divided
mm
DD
d
3.4 mm
Z
mm
Y
4 mm
KK
k
1.5 mm
BB
b
mm
HH
h
0.8 mm
FF
f
mm
RR
r
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    ACHPB, ACHPM - Brackets for Grippers - Plate Type
    Misumi
    ACHAT, ACHATW - ATTACHMENT FOR AIR CHUCK
    MINDMAN
    MS-EB1 - Mid section mounting
Previews
3D
2D
Download CAD models