Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ACHAT, ACHATW - ATTACHMENT FOR AIR CHUCK
Bill of material
ACHAT4
PN
Part Number
LDTS
L Dimension Type
HTS
Hole Type
Tapped Hole
CN
Chuck Nominal
MAT
Material
1045 Carbon Steel
ST
Surface Treatment
AC
Accessories
Hexagon Socket Head Cap Screw 2 pcs, Position determining Pin
L
L 1mm Increment
mm
P
P Selection
mm
W
mm
A
mm
X1
mm
X2
mm
T1
4.0 mm
T2
4 mm
P1
5 mm
P2
2.5 mm
P3
5.0 mm
G
2.5 mm
K1
5.0 mm
K2
6.5 mm
M1
M2
M2
M2
DD
d
2.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models