Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SNT
Description
ACLE112 - Linear actuators
Bill of material
ACLE112-C100-CA 230 V-ETA-RH
LINEARMECH
Partnumber Linear Mech
ATL12.C100.ATL12.C100.BA.-.-.-.CA 230/400 V.
REF
Partnumber SNT
ACLE112-C100-CA 230 V-ETA-RH
C
Stroke
mm
AA
Front attachment
SP
Rear bracket
ROT
Attachment position
FC
Magnetic stroke end switches
MOT
Motor type
RHLH
Motor mounting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    HRS - HRS Linear actuators
    SNT
    ACL2 Series - ACME screw linear actuators
    MecVel
    ALI3-F-AC - Actuator with limit switches - AC motor
    Bahr Modultechnik
    Handwheel with keyway and locking screw - Accessories
    SNT
    ACLI125 - Linear actuators
    BELIMO EMEA
    Linear actuator, 200 N, IP54
Previews
3D
Dimension
2D
Download CAD models