Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
ACLNXS16 - ANGLE CONNECTING LUG NewXS16
Bill of material
326796-1
IDNR
Identnr
ARTICLE
Article
WITTE-ANGLE CONNECTING LUG NEWXS16
AF
A
16.000 mm
B
width
mm
C
D
4.000 mm
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
    WITTE
    GFNX AF16 - GRID FRAME NEW XS AF16
    WITTE
    ECO CPL DSRE AF25-40 - COUPLING DOUBLE SIDE RECTANGULAR
    WITTE
    ECO BP AF50 - BASE PLATES
    WITTE
    ECO SPBRT C150 AF25 - SUPPORT BRACKET
    WITTE
    ECO BARS DR AF40 - BARS DOUBLE ROW
    WITTE
    ECO STR AF50 - STRUTS
    WITTE
    BPUPPS - BASE PLATE UNEQUIPPED PPS
    WITTE
    ECO CPL SSIDERE  AF25-40 - SINGLE SIDE RECTANGULAR
    WITTE
    ECOPSPAF - ECO POSITIONING PLAIN AF ECO
    WITTE
    ECO 3D ADJUSTMENT NOT CENTRIC AF40-25 - 3D ADJUSTMENT REDUCER CONTOUR BLOCKS
    WITTE
    FROLES - FOLDING ROLE SINGLE
    WITTE
    EPMWSH - EXPAND MANDREL WITH STAR HANDLE
    WITTE
    ECO SPBRT C100 AF40 - SUPPORT BRACKET
Previews
3D
Dimension
2D
Download CAD models