You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
日本語
한국어
русский
中文
English
ACLW N-B125 S25
KCC Precision
Pneumatic Cylinder
Standard Cylinder
ACL
Powered by
CAD模型選擇
{kccpr/pneumatic/standard_cylinder/acl/aclw_asmtab.prj},{NB=ACLW-N-B125-25(1-0)},{IDNR=},{TYPE=N},{MAG=},{TUBE=},{COVER=},{MOUNTING=B},{BS=125},{STROKE=25},{STROKE1=1},{POS=0},{ROD=},{SWITCH=},{NOS=},{ORDER=},{ADJ=0-25},{JOINT=},{PPATH=aclw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
KCC Precision
Description
ACLW - Large Cylinder/ Double Acting / Double Rod
Bill of material
ACLW N-B125 S25
TYPE
Type
(N) Non-Lube (Std)
(L) Low Hydraulic(5kgf/cm2)
(G) Low Hydraulic(25kgf/cm2)
(Q) Low Friction
( ) Lubricated
(N) Non-Lube (Std)
(L) Low Hydraulic(5kgf/cm2)
(G) Low Hydraulic(25kgf/cm2)
(Q) Low Friction
( ) Lubricated
MAG
Magnetic
None
Magenet
None
Magenet
mm
TUBE
Tube Material
( ) AL(Standard)
(F) Steel (Order).
( ) AL(Standard)
(F) Steel (Order).
COVER
Cover
( ) AL(Standard)
(FC) Steel (Order)
( ) AL(Standard)
(FC) Steel (Order)
MOUNTING
Mounting
(B) Standard
(LB) Foot
(FA) Rod Side Flange
(FB) Head Side Flange
(CA) Single Clevis
(CB) Double Clevis
(TC) Center Trunnion
(TA) Rod Side Trunnion
(TB) Head Side Trunnion
(B) Standard
(LB) Foot
(FA) Rod Side Flange
(FB) Head Side Flange
(CA) Single Clevis
(CB) Double Clevis
(TC) Center Trunnion
(TA) Rod Side Trunnion
(TB) Head Side Trunnion
BS
Bore Size
125.000
140.000
150.000
160.000
180.000
200.000
250.000
300.000
125.000
140.000
150.000
160.000
180.000
200.000
250.000
300.000
mm
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
STROKE1
Order Stroke
Standard
Custom Made
Standard
Custom Made
mm
POS
Rod Position
mm
Enter value for POS
Rod Position
mm
cm
inch
ft
確定
ROD
Bellows
No Bellows
Nylon Tarpaulin
Neoprene Cloth
No Bellows
Nylon Tarpaulin
Neoprene Cloth
SWITCH
Auto Switch
None
None
NOS
No. of Switch
None
None
ORDER
Order Spec
( ) None
(KB6) Heat-resistant cylinder(-10~150℃)/(switch, Bellows excluded)
(KB10) Intermediate stroke(Use of special body)
(KB12) Stainless Steel Cylinder(Excluding pistons)
(KB18) Low friction cylinder
(KC3) Specification of port position relation (A,B,C,D)
(KC5) Heat-resistant cylinder(-10~110℃)/(Switch, bellows)
(KC6) Stainless steel (ROD, End nut only)
(KC7) Stainless steel (Rod, Cushion VV)
(KC8) Variable stroke cylinder/Forward adjustment (25mm, 50mm)
(KC9) Variable stroke cylinder/Backward adjustment
(KC10) Double rod multi-stage stroke cylinder
(KC11) Multi-stage stroke cylinder
(KC12) Tandem cylinder
(KC14) Attachment of Center Trunnion Bracket
(KC14A) Mounting of rod side trunnion fitting
(KC14B) Mounting of Head side trunnion fitting
(KC15) Change tie rod length
(KC20) Head cover axial port
(KC22) Packing Fluorine Rubber
(KC26) Double clevis pin material Stainless steel (SUS304)
(KC29) Insert spring pin into double knuckle joint part
(KC52) Mounting nut on mounting nut
(KC65) Stainless steel(KC7+'KC68의 조합)
(KC68) Stainless steel(Piston rod hard chrome plated)
(KC85) Grease specification for food machine
(KC86) With rod end bracket
( ) None
(KB6) Heat-resistant cylinder(-10~150℃)/(switch, Bellows excluded)
(KB10) Intermediate stroke(Use of special body)
(KB12) Stainless Steel Cylinder(Excluding pistons)
(KB18) Low friction cylinder
(KC3) Specification of port position relation (A,B,C,D)
(KC5) Heat-resistant cylinder(-10~110℃)/(Switch, bellows)
(KC6) Stainless steel (ROD, End nut only)
(KC7) Stainless steel (Rod, Cushion VV)
(KC8) Variable stroke cylinder/Forward adjustment (25mm, 50mm)
(KC9) Variable stroke cylinder/Backward adjustment
(KC10) Double rod multi-stage stroke cylinder
(KC11) Multi-stage stroke cylinder
(KC12) Tandem cylinder
(KC14) Attachment of Center Trunnion Bracket
(KC14A) Mounting of rod side trunnion fitting
(KC14B) Mounting of Head side trunnion fitting
(KC15) Change tie rod length
(KC20) Head cover axial port
(KC22) Packing Fluorine Rubber
(KC26) Double clevis pin material Stainless steel (SUS304)
(KC29) Insert spring pin into double knuckle joint part
(KC52) Mounting nut on mounting nut
(KC65) Stainless steel(KC7+'KC68의 조합)
(KC68) Stainless steel(Piston rod hard chrome plated)
(KC85) Grease specification for food machine
(KC86) With rod end bracket
ADJ
Adjust
0-25
0-50
0-25
0-50
JOINT
Knuckle Joint
Rod End Nut(Std) 1 EA
Single Knuckle Joint
Double Knuck Joint
Rod End Nut(Std) 1 EA
Single Knuckle Joint
Double Knuck Joint
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求