Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
ABB
Description
ACQ580-01 380V/480V - Wall-Mounted Drives
Bill of material
ACQ580-01-044A-4-Architecture300
TC
Type Code
NORC
Current Nominal Ratings - Light Duty (110% overload for 1 min)
A
NORP
Power Nominal Ratings - (110% overload for 1 min)
Hp
HDORC
Current Nominal ratings - Heavy Duty (50% overload for 1 min)
A
HDORP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
Hp
FS
Frame Size
LODDEST
LOD Destination
LODLEVEL
LOD Level
TYPE
UL Type
DR
Dim. Ref.
H1
Height 1
mm
H2
Height 2
mm
W
Width
mm
D
Depth
mm
D1
Depth 1
0 mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models