Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB
Description
ACQ580-34 480V - Drive Modules
Bill of material
ACQ580-34-302A-4+P940-Architecture300
TC
Type Code
NOAMPS
Nominal Output Amps
A
NOHP
Nominal Output Horsepower
Hp
HDOAMPS
Heavy Duty Output Amps
A
HDOHP
Heavy Duty Output Horsepower
Hp
FS
Frame Size
R11
LODDEST
LOD Destination
LODLEVEL
LOD Level
TYPE
UL Type
NEMA UL Type Open
DR
Dim. Ref.
34-0-R11
H
Height
1741 mm
W
Width
637 mm
D
Depth
512 mm
WEIGHT
Weight
440 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models