Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB
Description
ACS380-240Vac Ratings_1ph - 200, 208, 230 or 240 V
Bill of material
ACS380-040S-04A8-1Architecture300IP20
TC
Type Code
TYPE
Drive Type
DOP
Drive Options
CONSTRUCTION
Construction
Standard Drive
PHDHP
Power Heavy-duty use (150% overload for 1 min)
HP
PHDKW
Power Heavy-duty use (150% overload for 1 min)
kW
IHD
Current Heavy-duty use (150% overload for 1 min)
A
IMAX
Maximum output current
A
PLDHP
Power Light Duty (110% overload for 1 min)
HP
PLDKW
Power Light Duty (110% overload for 1 min)
kW
ILD
Current Light Duty (110% overload for 1 min)
A
PNHP
Power Nominal ratings - No overload
HP
PNKW
Power Nominal ratings - No overload
kW
IN
Current Nominal ratings - No overload
A
FS
Frame Size
LODDEST
LOD Destination
LODLEVEL
LOD Level
H1
Height (H1)
205 mm
H2
Height (H2)
220 mm
H3
Height (H3)
170 mm
W
Width
mm
D
Depth
174 mm
M1
mm
M2
191 mm
WEIGHT
Weight
kg
SIZE
Size
OPTIONS
Option Codes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models