Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB
Description
ACS880-04F-480V - Single Drive Modules
Bill of material
ACS880-04F-634A-5
TC
Type Code
TYPE
UL Type
UL Type Open
LODDEST
LOD Destination
LODLEVEL
LOD Level
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
A
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
HP
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
kW
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
A
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
HP
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
kW
FS
Frame Size
R11
H
Height 1
1733 mm
W
Width
620 mm
D
Depth
477 mm
WEIGHT
Weight
224 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models