Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ABB
Description
ACS880-11-480V - Wall-Mounted Regenerative Drive Modules
Bill of material
ACS880-11-040A-5-Architecture300
TC
Type Code
TYPE
UL Type
LODDEST
LOD Destination
LODLEVEL
LOD Level
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
A
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
HP
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
kW
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
A
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
HP
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
kW
FS
Frame Size
H
Height
mm
W
Width
mm
D
Depth
mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models