Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wilo
Description
Actun OPTI-QS
Bill of material
6082885
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Multistage submersible pump in tie strap version (QSI) or as a helicoidal rotor pump (QSH) for vertical or horizontal installation
DESCRIPTION_LONG
Tender text
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010343
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X5CrNi18-10
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
25.0 bar
EF003701
Electrical connection
Plug. detachable
EF000536
Cable length
2.5 mm
EF003977
Rated voltage
0.000 V
EF000351
Number of phases
1.000
EF005455
Frequency
50. 60. – (DC) Hz
EF000001
Nominal current
8.0 A
EF012425
Motor power output (P2) per motor
0.48 kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
3600.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023182
Medium temperature (continuous)
3.0 °C
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10/16/25/40 bar
EF014907
Connection standard outlet side
-
EF001339
Flange shape
No connection
EF024841
With non-return valve
0
EF020289
Pump diameter
99.0 mm
EF020290
Pump and motor length
mm
EF000493
Immersing depth
150.0 mm
EF015803
Min. drill hole diameter
99.0 mm
EF015805
Max. sand content
50.0 g/m³
EF004945
Max. electrical switching cycles
0
EF015781
Nominal operating mode
-
EF000167
Weight
kg
EF005474
Degree of protection (IP rating)
IP68
EF000081__CABLE_1_
Cable type
S07BBH2-F
EF000081__CABLE_2_
Cable type
0
EF000081__CABLE_3_
Cable type
0
EF003433__CABLE_1_
Cable construction
4G1.5 mm²
EF003433__CABLE_2_
Cable construction
0
EF003433__CABLE_3_
Cable construction
0
A2
Angle to first bolt hole
0 mm
B2
Thickness flange (incl. sealing edge)
0 mm
D22
Diameter bolt hole
0 mm
D42
Diameter sealing edge
0.000 mm
DIAMD1
Dimensions
mm
DIAMD2
Dimensions
90.000 mm
D2
Outer diameter of flange
0 mm
DIAMD3
Dimensions
0 mm
DIAMD4
Dimensions
7.3 mm
DMAX
Max. diameter
99 mm
DN2
Dimensions
DO2
Outer pipe diameter connection
0
F2
Thickness sealing edge
0
H1
Dimensions
mm
H2
Dimensions
348.4 mm
H3
Dimensions
0 mm
H4
Dimensions
mm
H5
Dimensions
0 mm
H6
Dimensions
0 mm
K2
Pitch circle
0
L
Dimensions
mm
N2
Number of bolt holes
0 mm
R
Dimensions
45.8 mm
NCAB
Number of cables
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models