Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-FM 300 FE - Digital frequency transducer for front panel mounting 1-channel
Bill of material
AD-FM 300 FE
CNSORDERNO
Order number
AD-FM 300 FE
DESCRIPTION_LONG
Technical description
Digital frequency transducer for front panel mounting 1-channel
ECLASS
E-class Nr.
27210128
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.23 kg
W
Width
96 mm
H
Height
48 mm
D
Depth
136 mm
RC
Rated current
0.167 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
DCW
Drilling cutout width
92 mm
DCH
Drilling cutout height
44 mm
INPUT
Input
Frequency or pulse input
OUTPUT
Output
Analog standard signal output and relay
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART
DIS
Display
LCD
DESIGN
Design
Front panel mount
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AVP
Accessories VarioPass
Webpage
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés