Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-KVEX 200 GVD - EX contact amplifier 2-channel with relay output
Bill of material
AD-KVEX 200 GVD
CNSORDERNO
Order number
AD-KVEX 200 GVD
DESCRIPTION_LONG
Technical description
EX contact amplifier 2-channel with relay output
ECLASS
E-class Nr.
27210121
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
GW
Weight
0.115 kg
W
Width
23 mm
H
Height
110 mm
D
Depth
134 mm
RC
Rated current
0.075 A
PD
Power dissipation
1.8 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
2x Pulse input (Exi)
OUTPUT
Output
2x Relay
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models