Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LM 12 FE - Indicator lights 12 LEDs
Bill of material
AD-LM 12 FE
CNSORDERNO
Order number
AD-LM 12 FE
DESCRIPTION_LONG
Technical description
Indicator lights 12 LEDs
ECLASS
E-class Nr.
27143101
CTN
Costumer care number
8531 20 20
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.22 kg
W
Width
144 mm
H
Height
72 mm
D
Depth
71 mm
RC
Rated current
0.175 A
PD
Power dissipation
4.2 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
DCW
Drilling cutout width
140 mm
DCH
Drilling cutout height
68 mm
INPUT
Input
12 logical signal inputs
PS
Power supply
24V DC
DESIGN
Design
Front panel mount
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models