Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 40S GT-PN - Three-phase digital power meter with integrated current transformers, RS485 and PROFINET interface, separate supply terminals
Bill of material
AD-LU 40S GT-PN
CNSORDERNO
Order number
AD-LU 40S GT-PN
DESCRIPTION_LONG
Technical description
Three-phase digital power meter with integrated current transformers, RS485 and PROFINET interface, separate supply terminals
ECLASS
E-class Nr.
27210124
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.21 kg
W
Width
105 mm
H
Height
90 mm
D
Depth
83.6 mm
RC
Rated current
0.017 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
3x AC voltage and 3x AC current
PS
Power supply
Wide range power supply
INTERFACE
Interface
RS485-Bus (Modbus-RTU), PROFINET
DIS
Display
Connection of external display possible
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AD
Accessories display
Webpage
ADL
Accessories display / Logger
Webpage
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models