Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 45S GT-PB - Three-phase digital power meter with external clip-on current transformers, RS485 and PROFIBUS interface, separate supply terminals
Bill of material
AD-LU 45S GT-PB
CNSORDERNO
Order number
AD-LU 45S GT-PB
DESCRIPTION_LONG
Technical description
Three-phase digital power meter with external clip-on current transformers, RS485 and PROFIBUS interface, separate supply terminals
ECLASS
E-class Nr.
27210124
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.21 kg
W
Width
105 mm
H
Height
90 mm
D
Depth
71.08 mm
RC
Rated current
0.017 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
3x AC voltage and 3x AC current
PS
Power supply
Wide range power supply
INTERFACE
Interface
RS485-Bus (Modbus-RTU), PROFIBUS
DIS
Display
Connection of external display possible
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AD
Accessories display
Webpage
ADL
Accessories display / Logger
Webpage
ASCT
Accessories split core transformer
Webpage
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models