Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 55 GT - Three-phase digital power meter with external clip-on current transformers and analog sigan output
Bill of material
AD-LU 55 GT
CNSORDERNO
Order number
AD-LU 55 GT
DESCRIPTION_LONG
Technical description
Three-phase digital power meter with external clip-on current transformers and analog sigan output
ECLASS
E-class Nr.
27210124
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.17 kg
W
Width
71 mm
H
Height
90 mm
D
Depth
58 mm
RC
Rated current
0.017 A
PD
Power dissipation
3.9 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5; 0.25 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
3x AC voltage and 3x AC current
OUTPUT
Output
Analog standard signal output
PS
Power supply
Supply via measurement voltage
INTERFACE
Interface
AD-UART
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
ASCT
Accessories split core transformer
Webpage
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models