Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-MM 400 FE - TFT display and control unit with RS485 interface
Bill of material
AD-MM 400 FE
CNSORDERNO
Order number
AD-MM 400 FE
DESCRIPTION_LONG
Technical description
TFT display and control unit with RS485 interface
ECLASS
E-class Nr.
27210300
CTN
Costumer care number
8531 20 40
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
GW
Weight
0.205 kg
W
Width
96 mm
H
Height
96 mm
D
Depth
63 mm
RC
Rated current
0.009 A
PD
Power dissipation
2 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5;0.25 Nm
SS
Socket size
S 0.6x3.5
DCW
Drilling cutout width
92 mm
DCH
Drilling cutour height
92 mm
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART, RS485-Bus (Modbus-RTU)
DIS
Display
TFT
DESIGN
Design
Front panel mount
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models