Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 33 GL - Analog multifunction isolation amplifier. Signal switching via DIP switch.
Bill of material
AD-TV 33 GL
CNSORDERNO
Order number
AD-TV 33 GL
DESCRIPTION_LONG
Technical description
Analog multifunction isolation amplifier. Signal switching via DIP switch.
ECLASS
E-class Nr.
27210120
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.14 kg
W
Width
18 mm
H
Height
81 mm
D
Depth
103 mm
RC
Rated current
0.063 A
PD
Power dissipation
1.5 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
PZ1/S
INPUT
Input
Analog standard signal input
OUTPUT
Output
Analog standard signal output
PS
Power supply
Wide range power supply
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models