Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-UW 60 GT - Digital three-phase voltage monitor
Bill of material
AD-UW 60 GT
CNSORDERNO
Order number
AD-UW 60 GT
DESCRIPTION_LONG
Technical description
Digital three-phase voltage monitor
ECLASS
E-class Nr.
27371803
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.15 kg
W
Width
35.5 mm
H
Height
90 mm
D
Depth
58 mm
RC
Rated current
0.017 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
3x AC voltage
OUTPUT
Output
Relay
PS
Power supply
Supply via measurement voltage
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models