Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
FATH
Popis
Side Adapter for Magnifying Lamp D160 with Jointed Arm (Set)
Kusovník
069A4090ZN1635
PARTNR
Part #
069A4090ZN1635
D
Ø
16 mm
H
77 mm
T
64 mm
WEIGHT
Weight
410.0 g
CTN
Customs Tarrif Number
76169910
ID
ID #
147306
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061074943
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model