Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Schiedel
Description
Adapter Design - MFDA
Bill of material
ADAPT_DESIGN 150/240/0,5/316/MA/MFD
MAT
Material
EAN
EAN/UPC-Code
SYS
System
MFDA
COM
Component
Adaptor
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
70 mm
B
170 mm
D1
Ø
mm
NL
Nominal lenght
280 mm
ML
Material / Liner
316
SL
Surface Liner
MA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Connector MF Design - MF - MFDO
    Schiedel
    Adaptor Increaser - ICS 25
    Schiedel
    Bend 90° - MFB 90
    Schiedel
    Connector MF - MF Design - MFDOC
    Schiedel
    Inspection length - MFI
    Schiedel
    All weather cap - MFK
    Schiedel
    All weather cap with inspection - MFKR
    Schiedel
    Probe length - MFEM
    Schiedel
    Length with drain, vertical - MFEMC
    Schiedel
    Adaptor ME - MFA
    Schiedel
    Inspection length - MFTR
    Schiedel
    Tee-piece MF-UE 87° reducing - MFTV08
    Schiedel
    Drought stabilizer, 10-50 PA - MFNL
    Schiedel
    End cap for tee-piece - MFTE
Previews
3D
Dimension
2D
Download CAD models