Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Adapter Male
Bill of material
190506
IDNR
Item number
NAME
Name
DESC
Description
ADAPTER MALE SMS/BSP-ISO2037
SHAPE
Shape
Adapter Male
STANDARD
Standard
SMS
MATERIAL
Material
1.4307
SURFACE
Surface
Machined
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
ID3
Diameter
mm
ID4
Diameter
0.0 mm
F1
Height
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Clamp Ferrule - ISO 2852
    Alfa Laval
    Adapter Female
    Alfa Laval
    Tubes - Hygienic, ISO 2037
    Alfa Laval
    Male Part Short
    Alfa Laval
    Clamp Ring - Allen Screws
    Alfa Laval
    Nut
    Alfa Laval
    Liner
    Alfa Laval
    Male Part
    Alfa Laval
    Tank legs
    Alfa Laval
    End Cap DS
    Alfa Laval
    Union
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5945 - ANSI Sch 80S reducing tee seamless - Stainless steel 304L - 316L
    Alfa Laval
    Bend 90
    Alfa Laval
    End Cap Chain
Previews
3D
Dimension
2D
Download CAD models