Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates for customer machining - -
Bill of material
273000
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
AUSF
version
B
Width
60 mm
H
Height
20 mm
L
Length
60 mm
BS
Description
Informace
Infotext
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model