Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
adapter sleeve R28 - Accessories
Bill of material
913131#Adapterhulse R28
ARTIKEL
article
Adapterhulse R28
TYPE
BEST
AUSF
pipe diameter
mm
A
outer diameter
30.50 mm
B
inner diameter
mm
C
auxillary dimension
39.00 mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMASSEXACT
weight
0.03
CNSSTDDTIME
Standard delivery time of the article
2 Tage
WEEE
Registration number WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
custom tariff number
73269098
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models