Catalog navigation
CAD Model seçimi
Uygun ürünler: 57
HELP_VARIABLE
Company
SRD-FA
Description
ADBHM,ADBHTM,ADBHN,ADBHTN,ADBHS,ADBHTS,ADBFM,ADBFN,ADBFS - Internal thread at both ends or internal thread at one end of ball spline assembly
Bill of material
ADBHS20-80-M5-N4
CODE
code
TYPE
tpye
TYPE1
thread
NUMBER
number
MAT1
Spline shaft material
SUJ2
MAT2
Nut material
SCM415
HRD
HRC
58HRC~
NO
NO.
L
mm
Enter value for L
mm
cm
inch
ft
M
Rough teeth
N
Rough teeth
D
D(h7)
mm
G
weight
kg/m
FCC
fc specified unit: 1mm
mm
DH6
D(h6)
LL
D1
H
PCD
P.C.D
DD1
d1
DD2
d2
HH
h
W
DD
d
B
WEI
weight
kg
BB
b
BBTOL
b Tolerance
TT
t(+0.05/0)
AA
@
CT
Dynamic torque
kgf.m
CAT
Static torque
kgf.m
C
Dynamic load
kgf
CO
Static load
kgf
M01
Static permissible torque
kgf.m
M02
Static permissible torque
kgf.m
BJ
Key width
BJTOL
b Tolerance
HJ
Key width
HJTOL
Key width tolerance
L1
bond length
R
SC
Add wrench slot processing
SCC
sc specified unit: 1mm
mm
LL1
ℓ1
0 mm
FC
Add plane machining
A
mm
LINK
website
https://www.srdfaa.com/product/1141603220751.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir